IESNA:LM-63-2002
[TEST]P1527106
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2507-496-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-40-F125-L840
[LUMINAIRE]CGTX with F125 Lens Option
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] VOLTS
[_THDi]
[_PF]
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Commercial, Dock, Gymnasium, Industrial, Manufacturing, Recreation, Retail, Warehouse, Downlight, High Bay, Task, Damp Location
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4193
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 30.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
991.5 992.3 994.5 998.1 1003.2 1009.1 1017.1 1028.1 1039.1 1051.5
1066.1 1079.3 1093.2 1104.2 1114.4 1118.8 1117.3 1110 1093.9 1066.1
1029.6 983.5 928.7 861.4 792.7 718.8 641.3 562.3 483.3 406.6
334.9 268.4 217.9 156.5 101.6 50.5 0
991.5 993 995.2 998.1 1003.2 1009.8 1017.1 1026.6 1037.6 1048.6
1061.7 1073.4 1085.9 1096.8 1104.9 1108.5 1106.3 1096.8 1079.3 1051.5
1014.2 968.1 912.6 849.7 781 709.3 634 559.4 484.8 411.7
342.9 279.3 217.2 159.4 106.8 56.3 0
991.5 993 995.2 998.9 1003.2 1008.4 1014.9 1023.7 1032.5 1042
1052.2 1061.7 1070.5 1077.1 1082.2 1082.2 1077.1 1065.4 1045.7 1015.7
980.6 933 878.2 816.1 750.2 681.5 610.6 538.2 467.3 397.8
332.7 270.6 213.5 157.2 106 57 0
991.5 993 995.2 998.1 1002.5 1007.6 1012.8 1020.1 1026.6 1034
1041.3 1049.3 1054.4 1058.8 1059.5 1055.9 1047.1 1031.8 1009.8 977.7
938.2 889.9 837.3 777.3 713.7 647.1 579.1 511.1 443.1 378
317.4 258.9 204.7 152.1 103.8 55.6 0
991.5 993 994.5 995.9 1001.8 1006.9 1012.8 1018.6 1023.7 1031
1036.9 1042 1047.1 1049.3 1049.3 1042.7 1031.8 1014.2 992.3 956.4
916.2 868.7 815.3 756.1 692.5 628.9 562.3 496.5 430.7 369.3
308.6 251.5 198.2 148.4 99.4 53.4 0
